EL-O-Matic™
Heavy duty pneumatic valve actuators, designed so you can “fit and forget”
Pneumatic actuators are required to operate in wide variety of applications; they must function first time every time, often under very difficult circumstances.
One actuator may perform hundreds of cycles 24 hours a day, whereas another may open and close just once month - then may stay open for months on end, but still be ready to shut down instantly on a failure signal.
The extremes of temperature, harsh duty and corrosive atmospheres where actuators are often applied demand the highest attention to the quality of design and manufacture.
One of the main design parameters in the development of our products is the “Fit and Forget” principle: they must be easy to install and then function faultlessly through a long working life, also the addition of ancillaries must be quick and easy to install.
F Series are produced according to standards for high engineering accuracy, and quality programs are ISO 9000:2008 certified. Our commitment to quality products leads to improved plant up-time and assures a long cycle life.
Maintenance is easy, thanks to intuitive dual stroke adjustment, modular design with easy adjustable spring sets, compliance with common industry interface standards, and interchangeable inserts for flexible valve mounting
EL-O-Matic F-Series is carefully designed for safety throughout the entire working life. The pre-compressed spring cartridges and blow-out-proof pinion ensure safety during installation and maintenance. The long-life springs and precision engineering ensure high reliability of the fail-safe mechanism that are needed for safe plant operations. When quality & safety matter, choose EL-O-Matic.